メインコンテンツに移動

Winbond Boot Code Integrity Protection and Firmware Resilience

概要

説明

Winbond secure flash W77Q provides ‘add-on’ security in the boot code integrity and firmware resilience on the RZ/T1 MPU platform.

画像

特長

  • W77Q secure flash memory is compatible to standard SPI NOR flash memory.
  • W77Q can be “Root-of-Trust” for ROM-Less SoC.
    • W77Q automatically verifies boot code by itself and raises reset pin from “L” to “H” for SoC.
    • If the boot code was hacked, W77Q automatically jumps to redundant boot code for recovery.
  • Platform Firmware Resilience supported
    • Referenced to NIST SP800-193

製品比較

アプリケーション

  • Network, IoT
  • Industries requiring security guideline
    • ISO/IEC 62443-4-2
    • CC/EAL, GP/SESIP, ASIL certification

ドキュメント

分類 タイトル 日時
製品概要 PDF 495 KB
1件