概要
説明
The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control, and it provides significant fault detection. The ISL94212 can operate in a single device configuration, or multiple kits can be cascaded using a built-in daisy chain connection. The daisy chain hardware provides robust, redundant board-to-board communications.
特長
- Supports both stand alone and daisy chained configurations
- Daisy chaining with both connector only or wire jumper options
- GUI provided export option for generation of detailed register and/or SPI communications log files
- USB dongle runs HID firmware for driver-less enumeration and communications with Windows platforms
- GUI add-in chart generation tool supports real-time graphing, zoom and export of captured data
- Software provides checksum requirements associated with daisy chain communications
- Kit includes "Battery Emulation" board(s) for cell voltage generation
アプリケーション
- Light electric vehicles (LEV), E-Motos, E-Bikes
- Battery backup systems, Energy storage systems (ESS)
- Solar farms
- Portable and semi-portable equipment
ドキュメント
ピックアップ
ログイン後、ご登録が可能となります。
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 3.54 MB | |
マニュアル-ソフトウェア | PDF 438 KB | |
マニュアル-ソフトウェア | PDF 1.98 MB | |
データシート | PDF 4.46 MB | |
4件
|
設計・開発
製品選択
適用されたフィルター