概要
説明
The RTKA211630DE0000BU board evaluates the RAA211630 (QFN version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211630 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It delivers up to continuous 3A output current with premium load regulation and line regulation performance.
特長
- Simple and flexible design
- 4.5V to 60V VIN range
- 3.3V output or adjustable
- 400kHz default or adjustable Fsw 200kHz to 800kHz
アプリケーション
- Industrial power supplies
- 12V/48V industrial and computing PoL
- ATM, vending and gaming machines
- Robotics
- Programmable logic controllers
- After-market automotive
設計・開発
製品選択
適用されたフィルター