概要
説明
The RTKA211835DE0010BU board demonstrates and quickly evaluates the RAA211835 (HTSSOP version), a DC/DC asynchronous step-down regulator with programmable switching frequency. The RAA211835 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It can deliver up to continuous 3A output current with premium load regulation and line regulation performance.
特長
- Simple and flexible design
- 4.5V to 75V VIN range
- Convenient power conversion
アプリケーション
設計・開発
製品選択
適用されたフィルター