メインコンテンツに移動

特長

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Nine Combinatorial Look-Up Tables (LUTs)
      • Two 2-bit LUTs
      • Seven 3-bit LUTs
    • Nine Combination Function Macrocells
      • Four Selectable DFF/Latch or 2-bit LUTs
      • Two Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • Two Selectable CNT/DLY or 4-bit LUTs
    • Five Counter/Delay Generators (CNT/DLY)
      • One 14-bit Delay/Counter
      • One 14-bit Delay/Counter with External Clock/Reset
      • Three 8-bit Delay/Counters
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Additional Logic Functions - 2 Inverters/2 Deglitch Filters
    • RC Oscillator (RC OSC)

説明

The SLG46169 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46169. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

パラメータ

属性
GPIOs (#) 12
ACMP Channels (#) 2
CNT/DLY (Max) (#) 7
LUTs (Max) (#) 18
DFF (Max) (#) 6
Pipe Delay 16-stage
# of Programable Delays (#) 1
Oscillator Type RC OSC
Memory Type OTP
Temp. Range (°C) -40 to +85°C

パッケージオプション

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 2.0 x 2.2 14 0.4

アプリケーション

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

適用されたフィルター