概要
説明
The ISL73847SEHEV2Z evaluation board benchmarks the performance of the ISL73847SEH dual-phase buck controller. The evaluation board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output. Input and output connections, test points and jumper settings on the board provide customers with an easy-to-use evaluation platform for point-of-load power applications.
特長
- Power-Good LED indicator
- On-board transient load current generator
- Integrated LDO (VCC)
- External clock synchronization (SYNCI and SYNCO)
- Droop regulation set by a single resistor
アプリケーション
- FPGA core power supply
- General-purpose power supply
設計・開発
製品選択
適用されたフィルター