PTX130W/30W NFC Wireless Charging (WLC) Evaluation Kit
The PTX130W-30W-EVK wireless charging (WLC) evaluation kit combines the high-efficiency, high-power PTX130W NFC WLC IC with the PTX30W fully integrated, high-power...
The PTX130W is a powerful and efficient NFC transmitter system-on-chip for NFC wireless charging applications alongside data communication. PTX130W features improved key performance parameters such as output power and RX sensitivity (-80dBc ). While eliminating EMC filter and matching components the PTX130W enables simple integration and compact design without the complexity associated with existing solutions (dual resonating circuits composed by EMC filter and antenna). The superior RF performance of PTX130W enables small antenna design, fast charging and allows flexible placement of Poller and Listener antennas.
適用されたフィルター