メインコンテンツに移動

High-Performance SPDT Reflective RF Switches: F2972 & F2976

2019-08-17

A brief video overview of IDT's (acquired by Renesas) F2972 & F2976 high-performance single-pole, double-throw reflective (SPDT, SP2T) RF switches. They operate from 5MHz to 10GHz, offering an industry-leading mix of low-insertion loss, high isolation, low distortion, and high-power handling.

The IDT devices are specified for use in either 50-ohm or 75-ohm systems, offering versatility for a wide range of markets and applications, including, BTS wireless communications equipment, DOCSIS 3.1 CATV applications, drones, and general-purpose consumer products.

Features include:

  • Small footprint
  • Wide operating frequency range
  • Low insertion loss
  • Excellent linearity
  • High isolation
  • High power handling

Related Resources