Processing table
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Bias Voltage Range (V) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
デジタル・デュアル出力、4相設定可能、PMBus付きPWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | -40 to +85°C | 6.121 |
デジタル・デュアル出力、7相設定可能、PMBus付きPWMコントローラ | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | -40 to +85°C | 6.449 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | -40 to +85°C | 6.481 |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | -40 to +85°C | |
Digital Dual Output, 2-Phase PWM Controller | 2 | 2 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 32 | TQFN | -40 to +85°C | 3.379 |
Digital Triple Output, 3-Phase PWM Controller | 3 | 3 | 4.5 | 18 | 0 | 3.05 | 270 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | -40 to +85°C | 3.954 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | -40 to +85°C | 3.987 |
Digital Dual Output, 4-Phase PWM Controller | 2 | 4 | 4.5 | 18 | 0 | 3.05 | 360 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | -40 to +85°C | 3.518 |
Digital Triple Output, 6-Phase PWM Controller | 3 | 6 | 4.5 | 18 | 0 | 3.05 | 540 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | -40 to +85°C | 5.654 |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | -40 to +85°C | 5.714 |
Digital Triple Output, 8-Phase PWM Controller | 3 | 8 | 4.5 | 18 | 0 | 3.05 | 720 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | -40 to +85°C | 5.341 |
Digital Single Output,12-Phase PWM Controller | 2 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | -40 to +85°C | |
デジタルトリプル出力、12相PWMコントローラ | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | -40 to +85°C | 6.907 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | -40 to +85°C | 4.314 |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | -40 to +85°C | 6.161 |
Digital Triple Output, 12-Phase PWM Controller | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | -40 to +85°C | 7.182 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller with SVID and 2-Bit AVID Interfaces | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | -40 to +85°C | 4.525 |
デジタルデュアル出力、4相構成可能、VR13 PWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | -40 to +85°C | 5.276 |
デジタルデュアル出力、4相構成可能、VR13 PWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | -40 to +85°C | |
デジタルデュアル出力6+1相VR13 PWMコントローラ | 2 | 6+1 | 4.5 | 25 | 0 | 3.05 | 360 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | -40 to +85°C | 6.857 |
Digital Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | -40 to +85°C | 6.261 |
Digital Dual Output, 4-Phase Configurable, IMVP8 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 40 | TQFN | -40 to +85°C | 4.524 |
Digital Dual Output, 7-Phase Configurable, IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 48 | QFN | -40 to +85°C | 4.335 |
Digital, Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core, High-end desktop with over-clocking option and more... |
Standard | 48 | QFN | -40 to +85°C | 7.796 |
Digital Dual Output 4-Phase AMD PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 40 | TQFN | -40 to +85°C | |
Digital Dual Output 7-Phase AMD PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 48 | QFN | -40 to +85°C | 5.566 |
Digital Single Output, 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 1 | 20 | 4.5 | 18 | 0 | 3.05 | 1800 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | -40 to +125°C | 7.256 |
Digital Dual Output, 16-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 16 | 4.5 | 18 | 0 | 3.05 | 1440 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | -40 to +125°C | 8.566 |
Digital Double Output 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 20 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | -40 to +125°C | 8.552 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product