Skip to main content

Overview

Description

Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.

With the on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, you can fully evaluate functions without an extension board.

Features

  • On-board RZ/N2L MPU 225-pin (R9A07G084M04GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, so functions of target MPU can be fully evaluated
  • Generic interfaces such as Pmod™/Grove®/Qwiic®/mikroBUS™
  • Pin headers for external extension enable you to evaluate many use cases
  • Emulator circuit is mounted, and program debugging can be started by simply connecting USB cable to PC (two USB cables are included, one for emulator and the other for power supply)
  • Renesas IDE e² studio and Flexible Software Package (FSP) for RZ/N2L are available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/N2L Flexible Spftware Package Setup|v1.30],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.32.2]
ZIP 33.49 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Software Log in to Download EXE 587.71 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,577.96 MB 日本語
Application: Industrial
3 items

Sample Code

Videos & Training