Processing table
Insulated Type |
Pkg. Type |
VDRM (V) |
IT (RMS) (A) |
IFGT I (Max) (mA) |
IRGT I (Max) (mA) |
IRGT III (Max) (mA) |
IFGT III (Max) (mA) |
VDSM (V) |
VGT (Max) (V) |
ITSM (A) |
Tj (°C) |
VTM (Max) (V) |
(dv/dt) c (Min) (V/µs) |
di/dt (Max) (A/µs) |
Application |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
600V - 0.8A - Triac Low Power Use | No | TO-92 | 600 | 0.8 | 5 | 5 | 720 | 2 | 8 | 125 | 2 | 0.5 | 20 | Small Appliances, Whitegoods, etc. | ||
700V - 0.8A - Triac Low Power Use | No | TO-92 | 700 | 0.8 | 5 | 5 | 5 | 840 | 2 | 8 | 125 | 2 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 0.8A - Triac Low Power Use | No | UPAK | 600 | 0.8 | 5 | 5 | 5 | 10 | 720 | 2 | 8 | 125 | 2 | 0.5 | 20 | Small Appliances, Whitegoods, etc. |
700V - 0.8A - Triac Low Power Use | No | SOT-223A | 700 | 0.8 | 5 | 5 | 5 | 840 | 2 | 8 | 125 | 2 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | No | TO-220ABA | 600 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 10A - Triac Medium Power Use | No | TO-220ABA | 800 | 10 | 50 | 50 | 50 | 960 | 1.5 | 100 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | No | LDPAK(S)-(1), TO-262, TO-263 | 600 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 10 | 50 | 50 | 50 | 700 | 1.5 | 60 | 150 | 1.8 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 10A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 10 | 30 | 30 | 30 | 840 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | No | TO-220ABA | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 12A - Triac Medium Power Use | No | TO-220ABA | 800 | 12 | 30 | 30 | 30 | 960 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 12A - Triac Medium Power Use | No | TO-220ABA | 800 | 12 | 50 | 50 | 50 | 960 | 1.5 | 120 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | No | LDPAK(S)-(1), TO-262, TO-263 | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 12 | 50 | 50 | 50 | 720 | 1.5 | 72 | 150 | 1.8 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 12 | 30 | 30 | 30 | 840 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 12 | 50 | 50 | 50 | 800 | 1.5 | 72 | 150 | 1.75 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 12 | 30 | 30 | 30 | 840 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 12 | 10 | 10 | 10 | 840 | 1.5 | 120 | 125 | 1.6 | 50 | Resistive loads, etc. | ||
600V - 16A - Triac Medium Power Use | No | TO-220ABA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | No | TO-220ABA | 600 | 16 | 50 | 50 | 50 | 700 | 1.5 | 96 | 150 | 1.75 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 16A - Triac Medium Power Use | No | TO-220ABA | 800 | 16 | 30 | 30 | 30 | 960 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 16A - Triac Medium Power Use | No | TO-220ABA | 800 | 16 | 50 | 50 | 50 | 960 | 1.5 | 170 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
800V - 16A - Triac Medium Power Use | No | LDPAK(S)-(1), TO-262, TO-263 | 800 | 16 | 30 | 30 | 30 | 960 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 16 | 50 | 50 | 50 | 700 | 1.5 | 96 | 150 | 1.75 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 16 | 30 | 30 | 30 | 840 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 16 | 30 | 30 | 30 | 840 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 700 | 16 | 10 | 10 | 10 | 840 | 1.5 | 160 | 125 | 1.5 | 50 | Resistive loads, etc. | ||
800V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 800 | 16 | 50 | 50 | 50 | 960 | 1.5 | 170 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | Yes | TO-3PFM | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 1A - Triac Low Power Use | No | TO-92 | 600 | 1 | 7 | 7 | 7 | 720 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. | |
700V - 1A - Triac Low Power Use | No | TO-92 | 700 | 1 | 5 | 5 | 5 | 10 | 840 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. |
400V - 1A - Triac Low Power Use | No | TO-92 | 400 | 1 | 5 | 5 | 5 | 10 | 500 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. |
600V - 20A - Triac Medium Power Use | No | TO-220ABA | 600 | 20 | 30 | 30 | 30 | 720 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 20A - Triac Medium Power Use | No | TO-220ABA | 800 | 20 | 30 | 30 | 30 | 960 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 20A - Triac Medium Power Use | No | TO-220FPA | 600 | 20 | 30 | 30 | 30 | 720 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 20A - Triac Medium Power Use | No | TO-220FPA | 700 | 20 | 30 | 30 | 30 | 840 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 20A - Triac Medium Power Use | No | TO-220FPA | 700 | 20 | 10 | 10 | 10 | 840 | 1.5 | 200 | 125 | 1.5 | 50 | Resistive loads, etc. | ||
1500V - 20A - Triac Medium Power Use | Yes | TO-3PFM | 1500 | 20 | 50 | 50 | 50 | 1600 | 3 | 200 | 125 | 1.6 | 20 | 50 | Printer, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | No | TO-220ABA | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | No | TO-220FPA | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 25A - Triac Medium Power Use | No | TO-220FPA | 700 | 25 | 50 | 50 | 50 | 840 | 2 | 250 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | Yes | TO-220FPA | 600 | 25 | 50 | 50 | 50 | 720 | 1.5 | 250 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | Yes | TO-3PFM | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 2A - Triac Low Power Use | No | MP-3A | 700 | 2 | 10 | 10 | 10 | 840 | 2 | 10 | 125 | 2.1 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 30A - Triac Medium Power Use | No | TO-3P | 600 | 30 | 50 | 50 | 50 | 720 | 2.5 | 300 | 150 | 1.6 | 20 | 50 | Printer, Whitegoods, etc. | |
400V - 30A - Triac Medium Power Use | No | TO-220ABA | 400 | 30 | 30 | 30 | 30 | 500 | 2 | 300 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product