Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board
The ISL71091SEH40EV1Z evaluation board is designed to measure the performance of the radiation hardened ultra-low noise, high precision ISL71091SEH voltage reference...
The ISL71091SEH40 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 6. 0V to 30V. It uses Intersil’s advanced bipolar technology to achieve 6. 2μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH40 offers a 4. 096V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH40 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
The ISL71091SEH40EV1Z evaluation board is designed to measure the performance of the radiation hardened ultra-low noise, high precision ISL71091SEH voltage reference...
ISL73141VMREFEVKIT1Z評価キットとiRADNavigatorソフトウェアGUIを使用して、電圧監視アプリケーションでのISL73141SEHビットSAR ADCのデモが可能となります。
ISL73141VMREFEV1Z電圧モニタボードは、ISL73141SEH耐放射線性14ビット1000ksps SAR ADCと
ISL73141TSREFEVKIT1Z評価キットとiRADNavigatorソフトウェアのGUIを使用して、温度監視アプリケーションでの ISL73141SEH 耐放射線性14ビット1000ksps SAR ADCのデモが可能となります。
ISL73141TSREFEV1Z温度センサーボードは...
ISL73141BMREFEVKIT1Z評価キットは、8セルのバッテリ電圧監視アプリケーションで ISL73141SEH ビットSAR ADCの評価を行います。 リチウム電池セル電圧の監視は、電池を低電圧および過電圧状態から保護するために重要です。
ISL73141BMREFEV1Z 8セル・バッテリ・モニタ・メイン・ボードは...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
適用されたフィルター