Powerful Motor Control Solutions to Shorten Time to Market
Learn more about motor control.
Whether you are designing a system using Brushed DC Motors, Brushless DC (BLDC) Motors/Permanent Magnet Synchronous Motors (PMSM), Induction Motors, or Stepper Motors, Renesas provides easy-to-use hardware, software, and tools to accelerate your development and help you bring your innovative designs to life.
Renesas supports many different control algorithms to drive various motor types. Sample code is available for Vector Control (Field Oriented Control), Sinusoidal Control, Trapezoidal Control, Stepper Control, and DC Motor PWM control applications. These motor control methods provide unique features to meet various end application needs.
Depending on your use-case, the required sensor is different to detect the speed or position of the motor. Renesas offers sample code for common motor control sensors, such as Hall Sensors, Encoders, Resolvers, Inductive Sensors, as well as Sensor-less control.
High Performance Processing
Renesas offers a wide variety of MCU / MPUs to meet your application needs with features such as: Real-time Control, Industrial Ethernet, and Functional Safety.
Superior Integration
Reduce BOM count and meet small form factor requirements with Renesas’ user-programmable HVPAK™ devices that combine mixed-signal logic and motor drive.
Maximum Power Efficiency
Take advantage of highly efficient gate drivers, fast-switching IGBTs, and Power MOSFETs tailored for motor control systems.
Full System Evaluation
Leverage comprehensive Motor Control Winning Combinations, Solution Kits, and sample software to jump start your evaluation and development.