Overview
Description
The waterproof shower controller provides touch button controls with an enhanced capacitive touch sensing unit (CTSU2L/CTSU2SL) and high-accuracy temperature and humidity monitoring using an IP67-rated membrane sensor. The gas sensor detects total volatile organic compound (TVOC) and estimated concentration of carbon dioxide (eCO2) levels. The Bluetooth® Low Energy (LE) module is designed for broad market use and will be certified across regions, offering significant savings in development costs and time to market. This comprehensive system ensures reliable, water-resistant operation and advanced environmental monitoring for modern shower systems.
System Benefits:
- The new generation high-performance waterproof capacitive touch sensing unit (CTSU2L/CTSU2SL) ensures reliable operation in wet environments.
- The Bluetooth LE module includes an integrated antenna and user-friendly software, simplifying development.
- High-performance gas sensor and relative humidity and temperature sensor enhance comfort and safety.
- AC/DC, LDO, and op amp are used for an integrated design.
Comparison
Applications
- Smart homes
- Smart shower/sauna controls
Recommended Products
LDO
Recommended Products
AC/DC
Recommended Products
Op Amp
Recommended Products
Control MCU
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Gas Sensor
Recommended Products
Bluetooth Low Energy Module
Exiting Interactive Block Diagram