Skip to main content

Waterproof Shower Controller

Overview

Description

The waterproof shower controller provides touch button controls with an enhanced capacitive touch sensing unit (CTSU2L/CTSU2SL) and high-accuracy temperature and humidity monitoring using an IP67-rated membrane sensor. The gas sensor detects total volatile organic compound (TVOC) and estimated concentration of carbon dioxide (eCO2) levels. The Bluetooth® Low Energy (LE) module is designed for broad market use and will be certified across regions, offering significant savings in development costs and time to market. This comprehensive system ensures reliable, water-resistant operation and advanced environmental monitoring for modern shower systems.

System Benefits​:

  • The new generation high-performance waterproof capacitive touch sensing unit (CTSU2L/CTSU2SL) ensures reliable operation in wet environments.
  • The Bluetooth LE module includes an integrated antenna and user-friendly software, simplifying development.
  • High-performance gas sensor and relative humidity and temperature sensor enhance comfort and safety.
  • AC/DC, LDO, and op amp are used for an integrated design.

Comparison

Applications

  • Smart homes
  • Smart shower/sauna controls

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN331 CN331 CN331 HV MOS HV MOS HV MOS Transformer Line.841 Inductor Air Core.509 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Line.29 Inductor Air Core.212 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 AC Power Source Sheet.40 Alternating Current Sheet.42 Sheet.43 Diode.316 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.57 Sheet.60 Sheet.62 Sheet.63 Sheet.67 Sheet.68 Sheet.69 Sheet.72 AC Line AC Line AC Line +5V +5V +5V Connector 1.162 Connector 1.162.91 Connector 1.162.92 LCD/LED Segment Display Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 ON ON Sheet.124 OFF OFF Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Touch Key Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Speaker speaker_8_ Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 To Heater Controller To Heater Controller To Heater Controller Waterproof Touch Key (self-capacitance) Waterproof Touch Key (self-capacitance) Waterproof Touch Key (self-capacitance) 3.3V/0.4Amax 3.3V/0.4Amax 3.3V/0.4Amax Sheet.169 Sheet.170 Sheet.171 3.3V/7µAavg 3.3V/7µAavg 3.3V/7µAavg 3.3V/7mAtyp 3.3V/7mAtyp 3.3V/7mAtyp 3.3V/5mApk 3.3V/5mApk 3.3V/5mApk LCD LCD LCD Diode Diode Diode Diode Sheet.76 Sheet.77 Sheet.78 AC/DC AC/DC AC/DC LDO LDO LDO Op Amp Op Amp Op Amp Sheet.180 Control MCU Control MCU Control MCU I2C I2C I2C UART UART UART UART UART UART PWM PWM PWM I2C I2C I2C CTSU2L/CTSU2SL CTSU2L/ CTSU2SL CTSU2L/CTSU2SL T/H Sensor T/H Sensor T/H Sensor Gas Sensor Gas Sensor Gas Sensor Bluetooth Low Energy Module Bluetooth Low Energy Module Bluetooth Low Energy Module
Exiting Interactive Block Diagram