メインコンテンツに移動

概要

説明

The 89HP0604SB Repeater Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 6Gbps SATA Repeater IC product.
 
This board provides a 2-lane connection from SATA host through the Repeaters to an HDD, SSD or other SATA device.   One of the lanes includes an 18-inch trace segment to emulate PCB connectivity. This Evaluation Board is powered from a standard PC supply 3.3V SATA power connector.  It is connected via two SATA cables to a host controller and storage device.
 
The 89HP0604S Repeater uses pin-strap  configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis.  Each of the 4-channels is independently configured via the switches.
 

特長

  • Contains one 89HP0604SBZBNRG SAS/SATA Repeater that compensates for PCB trace attenuation and ISI jitter
  • 2-lane SATA interface card with full SAS/SATA protocol support
  • Short and long 18-inch trace path options
  • Simple configuration via DIP switches
  • Independent upstream and down-stream Repeater configuration and optimization
  • Multiple power connection options
  • Card format: 2.375” x 4.5”
     

アプリケーション

ドキュメント

分類 タイトル 日時
マニュアル-ハードウェア PDF 1.27 MB
その他資料 PDF 460 KB
回路図 PDF 1.27 MB
3件

製品選択

適用されたフィルター