概要
説明
The ISL35411DRZ-EVALZ evaluation board is a versatile standalone PCB designed to evaluate the performance of the ISL35411 11Gbps quad-channel driver. Each channel on the device features an output driver capable of providing seven different levels (0 to 6) of adjustable output de-emphasis.
特長
- Connection to external 3.3V power supply
- On-board voltage regulator that provides the 1.2V supply to the IC
- On-board de-emphasis level adjustment using provided jumpers
- SMA connectors to access differential inputs and outputs
アプリケーション
- DisplayPort v1.3 active copper cable modules
- QSFP active copper cable modules
- InfiniBand (QDR)
- 40G Ethernet (40GBase-CR4/SR4)
- 100G Ethernet (100GBase-CR10/SR10)
- High-speed active cable assemblies (ISL35411 only)
- High-speed PCB traces
設計・開発
ソフトウェア/ツール
製品選択
適用されたフィルター