概要
説明
Support is limited to customers who have already adopted these products.
The HFA1412 is a quad closed loop Buffer featuring user programmable gain and high speed video performance. A unique feature of the HFA1412's pinout allows the user to select a voltage gain of +1, -1, or +2 (see the Application Information section). The on-chip gain setting resistors eliminate eight external resistors, thus saving board space or freeing up space for termination resistors. The on-chip feedback resistor is preset at the optimum value, and also eliminates worries about parasitic feedback capacitance. Additionally, the capacitance sensitive summing node is buried inside the package where it is unaffected by PCB parasitics. Compatibility with existing op amp pinouts provides flexibility to upgrade low gain amplifiers, while decreasing component count. Unlike most buffers, the standard pinout provides an upgrade path should a higher closed loop gain be needed at a future date. The HFA1412 is an excellent choice for component and composite video systems as indicated by the excellent gain flatness, and 0. 03%/0. 02 Degree Differential Gain/Phase specifications (RL = 150Ω). Its ability to deliver a gain of +2 with no external resistors makes it particularly desirable for applications driving double terminated cables. For Military product, refer to the HFA1412/883 data sheet.
特長
- User Programmable For Closed-Loop Gains of +1, -1 or +2 Without Use of External Resistors
- Wide -3dB Bandwidth 350MHz
- Low Supply Current 6mA/Buffer
- Excellent Gain Flatness (to 100MHz) ±0.08dB
- Low Differential Gain and Phase 0.03%/0.02 Degree
- Very Fast Slew Rate 1650V/µs
- Fast Settling Time (0.1%) 28ns
- High Output Current 55mA
- Excellent Gain Accuracy 0.99V/V
- Overdrive Recovery 10ns
- Standard Operational Amplifier Pinout
- Pb-Free Plus Anneal Available (RoHS Compliant)
製品比較
アプリケーション
- Video Distribution Amps
- Flash A/D Drivers
- Video Cable Drivers
- Video Switchers and Routers
- Medical Imaging Systems
- RGB Video Processing
- High Speed Oscilloscopes and Analyzers
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター