メインコンテンツに移動

概要

説明

The ISL28117MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28117 operational amplifiers in MSOP-8 packages, using a variety of user-defined test circuits.

The ISL28117 are very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts.

特長

  • Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a single op amp connected for differential input with closed loop gain of 10
  • Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

アプリケーション

  • Precision instruments
  • Medical instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Microphone pre-amplifiers
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 315 KB
1件

設計・開発

モデル

製品選択

適用されたフィルター

読込中