メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 39µA typical supply current
  • 5nA max input bias current
  • 250kHz gain bandwidth product (AV = 1)
  • 2.4V to 5.5V single supply voltage range
  • Rail-to-rail input and output
  • Enable pin
  • Pb-free (RoHS compliant)

説明

Support is limited to customers who have already adopted these products.

The ISL28156 is a micropower precision operational amplifier optimized for single supply operation at 5V and can be operated down to 2. 4V. This device features an Input Range Enhancement Circuit (IREC), which enables it to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 5V above a 5. 0V supply (0. 25V for a 2. 5V supply) and to within 10mV from ground. The output operation is rail-to-rail. The 1/f corner of the voltage noise spectrum is at 1kHz. This results in low frequency noise performance, which can only be found on devices with an order of magnitude higher than the supply current. The ISL28156 can be operated from one lithium cell or two Ni-Cd batteries. The input range includes both positive and negative rail. The output swings to both rails.

アプリケーション

  • Battery- or solar-powered systems
  • 4mA to 20mA current loops
  • Handheld consumer products
  • Medical devices
  • Sensor amplifiers
  • ADC buffers

適用されたフィルター