メインコンテンツに移動

RX 32-Bit MCUs for Image Display & Image Sensing

With the proliferation of smartphones, even the human machine interfaces of white goods and home appliances, office equipment, and other products are similarly adopting CMOS cameras for better usability. The RX Family of 32-bit microcontrollers (MCUs) has a built-in LCD controller and CMOS camera interface that responds to these needs. Additionally, by using large-capacity on-chip SRAM for image data buffering rather than external memory, RX Family MCUs help reduce system costs and support high-speed image processing.

TFT LCD

Product Group Resolution Bit Width Blend Processing Hardware Acceleration
RX651
RX65N
WQVGA (480 x 272) 16, 18 or 24 Alpha-blend, Chroma key 2D drawing, Image composition
RX72M
RX72N
RX66N
WQVGA (480 x 272)
VGA (640 x 480)
WVGA (800 x 480)
16, 18 or 24
8
8
Alpha-blend, Chroma key 2D drawing, Image composition

Segment LCD

Product Group Pin Count Segment Remarks
RX113 100 pins 40 segments x 4 commons
36 segments x 8 commons
LCD drive voltage generation
Switchable as follows.
  • Internal voltage boosting method
  • Capacitor split method
  • External resistance division method
64 pins 20 segments x 4 commons
16 segments x 8 commons