メインコンテンツに移動

概要

説明

The Etouch high-resolution position motor control solution is based on Renesas' RX24T and RDC (Resolver-to-Digital Converter) IC. The solution provides high resolution, environmental resistance, low sound noise and vibration, low power, low heat, and high acceleration/deceleration response.

特長

  • Resolver control system based on Renesas RX24T MCU and RDC IC
  • Small PCB footprint fits into small motors to output high-resolution position
  • High-speed response, follow-up quickly for the drastic angle change for step input
  • High resolution motor position, above 14-bit resolution
  • Environmental resistance of the resolver, fit a wider range of applications

製品比較

アプリケーション

  • Power assistant bicycle
  • Automatic guided vehicle (AGV)
  • Robot
  • 3D printer
  • General-purpose (GP) inverter
  • Stepping motor
  • Other motor applications

ドキュメント

分類 タイトル 日時
製品概要 PDF 273 KB
1件