メインコンテンツに移動

概要

説明

TechNexion Embedded Vision Camera Sensors are available from 1MP to 13MP with rolling or global shutter functionality. The best of all. All TEVS sensors are pin-to-pin compatible. These sensors are engineered to be compact, requiring minimal space yet delivering maximal functionality. Support of our TEVS Embedded Camera Sensors is available for Renesas RZ/V2H processor, and is equipped with a unified connector designed to facilitate effortless integration into your devices, guaranteeing a seamless integration experience. Provides various standard camera module solutions for time to market.

画像

特長

  • Support global shutter to secure sharp, instantaneous captures and rolling shutter, cost effective, for various applications.
  • Built-in ISP with image fine tuning, like color correction, lens calibration, over-exposure management.
  • Lens options support standard lens S-mount interface with interchangeable lenses, offering versatile solutions tailored to various applications.
  • MIPI interface enables to connect to SoC and config to support 2/4 lanes for different SoCs. 
  • Temperature range -30 to +70 degrees Celsius

製品比較

アプリケーション

  • Smart City / IoT
  • Automotive / e-cockpit
  • Smart Agriculture
  • Robotics / Drones

ドキュメント

分類 タイトル 日時
製品概要 PDF 549 KB
1件

ビデオ&トレーニング

Embedded Vision MIPI CSI-2 Sensors for RZ/V2H

This video introduces the line-up for TechNexion MIPI-CSI2 Camera module and start-up guide with RZ/V2H-EVK

For more information, please visit the Renesas TechNexion MIPI-CSI2 Camera page.