概要
説明
The RTKA223182DR0000BU dual output 11W universal input flyback demonstration board featuring the RAA223182 1000V regulator demonstrates a low-cost, high-performance isolated AC/DC solution from a universal 3-phase input of 121VAC to 500VAC, to 12.5V and 5V outputs for smart meter applications.
特長
- Short-time heavy load support
- Low BOM cost design
- EMI compliance for EN 55022/CISPR 22
- Surge test compliance to IEC 61000-4-5 up to 4kV
アプリケーション
- Smart meters
- Appliances
- Industrial control
設計・開発
ソフトウェア/ツール
製品選択
適用されたフィルター