説明
The SLG5NT1533V is a 20mΩ 2.5A single-channel load switch with configurable slew rate control. The device can enable fast power rail turn-on with big cap loading. The internal circuit limits max inrush current to prevent device damage. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.
パラメータ
| 属性 | 値 |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Channel 1 max. (V) | 4 |
| Input Quiescent Current Channel 1, max (µA) | 10 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 1 |
| RDSON (Typ) Channel 1 (mΩ) | 20 |
| IDS Channel 1 (A) | 2.5 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
アプリケーション
- Fast Turn On/Off power rail switching with big cap loading
- Frequent wake and sleep power cycle
- Mobile devices and portable devices
適用されたフィルター