SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The ZSSC32XX-CLOWI-PCB is an extension for products of ZSSC32xx series featuring 4–20 mA current loop output. The board is and add-on PCB to the product related Evaluation Kit. It provides the hardware needed for current loop operation in combination with one wire communication via a 2-wire current loop.
For further information and support for the SSC Evaluation Kit together with the Current Loop Add-on Board, visit the respective SSC product page.
Boards are to be ordered separately and require a product specific Evaluation Kit. Contact your local sales representative for more information.
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The ZSSC3240KIT Evaluation Kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3240 Sensor Signal Conditioner (SSC) IC. The...
適用されたフィルター