Processing table
Supply Voltage of Specification Limits (±V) |
rON (max, post-rad) (Ω) |
Supply Current (max, post-rad) |
Off Leakage Current (max, post-rad) (±nA) |
tON (max, post-rad) (ns) |
tOFF (max, post-rad) (ns) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch | 15 | 50 | 12mA | 130 | 80 | 300 | 50 | 5962-99618 | 5962F9961802V9A, 5962F9961802VEC, 5962F9961802VXC | V | QML Class V (Space) | ||
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch | 15 | 50 | 12mA | 130 | 80 | 300 | 5962-99618 | 5962F9961801QEC, 5962F9961801QXC, 5962F9961801V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened BiCMOS Dual DPST Analog Switch | 15 | 60 | +150µA/-100µA | 1000 | 1000 | 100 | 50 | 5962-95812 | 5962R9581205V9A, 5962R9581205VXC | V | QML Class V (Space) | ||
Radiation Hardened CMOS Dual SPDT Analog Switch | 15 | 60 | +150µA/-100µA | 500 | 450 | 300 | 50 | 5962-95813 | 5962F9581306V9A, 5962F9581306VCC, 5962F9581306VXC | V | QML Class Q (Military), QML Class V (Space) | ||
Radiation Hardened CMOS Dual SPDT Analog Switch | 15 | 60 | +150µA/-100µA | 500 | 450 | 300 | 5962-95813 | 5962F9581304QCC, 5962F9581304QXC, 5962F9581304V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened CMOS Dual SPDT Analog Switch | 12 | 70 | +150µA/-100µA | 500 | 450 | 300 | 50 | 5962-95813 | 5962F9581307V9A, 5962F9581307VCC, 5962F9581307VXC | V | QML Class Q (Military), QML Class V (Space) | ||
Radiation Hardened CMOS Dual SPDT Analog Switch | 12 | 70 | +150µA/-100µA | 500 | 450 | 300 | 5962-95813 | 5962F9581305QCC, 5962F9581305QXC, 5962F9581305VCC, 5962F9581305VXC | V | QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened BiCMOS Dual SPDT Analog Switch | 12 | 60 | +150µA/-100µA | 1000 | 1000 | 100 | 50 | 5962-95813 | 5962R9581308V9A, 5962R9581308VXC | V | QML Class Q (Military), QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product