Bluetooth Low Energy SoC 16-site SmartBond Production Line Tool Kit
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to...
The Production Line Tool (PLT) helps to increase throughput in volume test and programming of units centered around the Renesas Bluetooth® ICs.
In the PLT, the Golden Unit (GU) is a daughterboard mainly used for various purposes, including:
The GU uses an SPI Flash memory mounted on the PLT board. The SPI Flash is pre-programmed with a specific production test firmware. If required, there are several ways to upgrade the GU firmware, either via the PLT’s GU JTAG connector or via the UART. The latest GU firmware can be found inside the latest PLT software release, under the executables\binaries\GU folder.
Note: PLT v4.1 and onwards requires the latest firmware version of the Golden Unit. If the Golden Unit firmware is not updated then the PLT applications will not run. The Golden Unit is calibrated during PLT production. It is delivered with a calibration characterization document.
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to...
適用されたフィルター