特長
- High-performance nFET Design
- Low Typical RDSON: 10mΩ
- Steady-state Operating Current: 2A
- Operating VIN Range: 1.3V ≤ VIN ≤ 3.6V
- Fixed VOUT Slew Rate: 2.7V/mS
- Two-stage Overcurrent Protection
- Thermal Shutdown Protection
- Fast VOUT Discharge
- ON/OFF Control: Active HIGH
- Operating Temperature: -40 °C to 85 °C
- Pb-free/Halogen-free/RoHS compliant
説明
The SLG59M1685C is a high‑performance 2A capable, single‑channel load switch designed for high-side power control applications up to 2A. This feature‑rich nFET load switch has been optimized for all small form factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.
アプリケーション
- Smartphones
- Fitness Bands
- Watches
- Tablet PCs
- GPS Devices
- Portable POS Terminals
適用されたフィルター