AI Kit Development Platform with RA8D1
The AIK-RA8D1 provides developers with multiple and reconfigurable connectivity functions to expedite AI/ML system development. This easy-to-use hardware platform for...
Reality AI™ Utilities enhances the developer’s journey with Reality AI Tools® to build end-to-end AI/ML models at the edge. This tool plugs into Renesas e2 studio, offering two basic sections: round-trip AI development workflow and performance validation, to enable efficient deployment on resource-constrained hardware such as MCUs and MPUs.
|
|
|
---|---|---|
Type | Title | Date |
Release Note | PDF 746 KB 日本語 | |
Quick Start Guide | PDF 926 KB | |
2 items
|
The AIK-RA8D1 provides developers with multiple and reconfigurable connectivity functions to expedite AI/ML system development. This easy-to-use hardware platform for...
Multiple and reconfigurable connectivity functions to expedite your AI/ML System. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA6M3 MCU...
Multiple and reconfigurable connectivity functions to expedite your AI/ML system. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA4E1 MCU...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA8M1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA4E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...