FSoE Reference Kit with RX MCU
Software and hardware package for realizing FSoE slave function.
- To overcome the challenges to evaluate and develop FSoE system easier and faster
- Best optimized...
This industrial motor drive and network system supports functional safety. Powered by two independent 32-bit RX72N MCUs, it ensures control and emergency power cutoff in hazardous conditions. Each MCU independently verifies inputs for actions like PLC emergency stops to ensure motor safety. The two MCUs run the same process and check each other through a cross-monitoring interface.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
EC-1 ICs for EtherCAT
|
EtherCAT | Buy / Sample |
RZ/N1L Microprocessors with Dedicated Protocol H/W (EtherCAT/Sercos III) + R-IN Engine Covering Major Industrial Protocols
|
RZ 32 & 64-bit MPUs, MCU / MPU Selection Table | Buy / Sample |
RX66T 32-bit Microcontrollers Optimal for Motor Control in Industrial, Home Appliance, and Robotics Applications
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
RX72N RX Family Flagship 32-bit Microcontroller with Highest Performance
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL85415 Wide VIN 500mA Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
REAR56957B Voltage Detecting, System Resetting IC Series
|
Voltage Supervisor & Reset ICs | Buy / Sample |
ISL6144 High Voltage ORing MOSFET Controller
|
Oring FET Controllers | Buy / Sample |
Software and hardware package for realizing FSoE slave function.
![]() |
Success Story with Renesas: NexCOBOT Co. Ltd. | Blog Post | Nov 14, 2023 |