Buck-Boost Last Gasp Power Supply for Energy Meter Reference Design
In this reference design, a supercapacitor is used as a backup power supply. The board allows for quick evaluation of the ISL85403 buck/boost controller in the...
The power supply system with a supercapacitor supports a wide input voltage range from 3V to 40V, delivering an output current of 2.5A. This system serves as an alternative to traditional batteries, avoiding issues such as electrolyte leakage, and functions as a reliable backup power source. In boost mode, the buck-boost regulator effectively discharges capacitor energy, maximizing capacitive energy use and reducing costs. The system achieves a discharge efficiency of up to 82% at a 100mA output and maintains over 50% efficiency when delivering a 1A output. It integrates a high-performance low-dropout regulator (LDO), high-efficiency MOSFET, and precise voltage supervisor, resulting in a robust power management system.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud