Overview

Description

On any street, it is common to see electronic bikes (e-bikes) being used as a mode of transportation. Over the past 10 years, manufacturers have steadily produced more than 20 million e-bikes per year. Because of the high demand, there is a need for complete solutions with high reliability and innovative features, such as new battery management solutions for features like control or electronic locks.

This design uses a combination of advanced MCU, power and BMS devices to provide a complete solution for any kind of e-bike.

System Benefits:

  • Mature solution support with a motor control algorithm, supports both square and sinewave drivers
  • High-accuracy battery charge monitor that improves distance

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN023 CN023 CN023 Half-Bridge Driver x3 Half-Bridge Driver x3 Half-Bridge Driver x3 Charger Charger Charger Speed Limit Speed Limit Speed Limit Li-Ion Battery Manager Li-Ion Battery Manager Li-Ion BatteryManager PWM Controller 1 PWM Controller PWM Controller PWM Controller 2 PWM Controller PWM Controller Ground (earth) Sheet.81 Sheet.82 Sheet.83 Sheet.84 Non-Renesas Component.14 Sheet.97 Line 1pt.1583 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.19 Sheet.20 Sheet.23 Sheet.24 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Line 1pt.96 MCU/MPU Main MCU/Hall Sensor MCU/MPU Main MCU Hall Sensor MCU/MPU· Main MCU· Hall Sensor Others MOSFET Driver Others MOSFET Driver Others· MOSFET Driver BLDC / MOSFET BLDC MOSFET · BLDC· MOSFET + + Brake Brake Brake Backing Backing Backing PG Indicator PG Indicator PG Indicator Current/Speed Feedback Current/Speed Feedback Current/SpeedFeedback Hall Sensor Hall Sensor Hall Sensor Motor Sheet.139 Sheet.140 M M Connector Line.149 MOSFET x6 MOSFET x6 MOSFET x6 Connector Line.153 Connector Line.155 Connector Arrow Connector Line.163 Connector Line.164 Connector Line.165 Connector Line.169 Connector Line.170 Connector Line.172 Connector Line.173 Connector Arrow.174 Connector Arrow.176 Connector Line.177 Connector Line.178 Connector Arrow.179 Connector Arrow.181 Connector Line.182 Connector Line.183 Connector Line.184 Connector Line.185 Connector Line.186 Connector 1 Connector 1.188 Connector Arrow.189 Connector Arrow.190 Connector Line.191 Connector Arrow.192 Connector Line.193 Connector Arrow.194 Connector Arrow.196 BLDC BLDC BLDC 50V 50V 50V 36V Vin 36V Vin 36V Vin 5V Out 5V Out 5V Out 12V Out 12V Out 12V Out 36V 36V 36V MCU MCU MCU MCU GPIO GPIO GPIO PWM PWM PWM 12-bit ADC 12-bit ADC 12-bitADC
Exiting Interactive Block Diagram