Skip to main content

Motor and Inverter Control Solutions

Renesas provides motor and inverter control solutions to support the entire development process. The product portfolio includes devices that are particularly suitable for motor control, a motor control kit that can be used as a reference design, and complete software and tools.

Image
Motor Control Solutions

The detailed page for each solution is as follows. Renesas has released an evaluation kit for motor control using high voltage BLDC motors/induction motors of 100V or higher.

Resolver Solution

Induction Motor Solution

Magnetic Encoder Solution

Brushless DC Motors (Permanent Magnet Synchronous Motors) Solution

Digital Control Solution for 3-Level Inverters

Whole Speed Range Sensorless Motor Solution

Documentation

Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 94.97 MB
Sample Code
[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 150.22 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
Sample Code
[Toolchains=CC-RX|V3.04.00]
Log in to Download ZIP 101.88 MB 日本語
Application: Motor Drives & Robotics
Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 81.81 MB 日本語 Compiler: CC-RX IDE: CS+, e2 studio
Software & Tools - Other Log in to Download ZIP 3.33 MB 日本語
Sample Code Log in to Download ZIP 46.08 MB
Sample Code Log in to Download ZIP 83.00 MB
Sample Code Log in to Download ZIP 80.40 MB
Sample Code Log in to Download ZIP 13.27 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 14.97 MB
Sample Code Log in to Download ZIP 16.02 MB
Sample Code Log in to Download ZIP 7.08 MB 日本語
Application: Motor Drives & Robotics
Compiler: CC-RL Function: Three-Phase Inverter Control IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.62 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.18 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 12.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 22.93 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 24.21 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.13 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.83 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.29 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.86 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 3.79 MB
Sample Code Log in to Download ZIP 3.74 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.10 MB 日本語
Sample Code Log in to Download ZIP 5.66 MB 日本語
Sample Code Log in to Download ZIP 6.18 MB 日本語
Sample Code Log in to Download ZIP 45.35 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.89 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.58 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.77 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.54 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 5.82 MB 日本語 Compiler: CC-RL IDE: CS+ for CC, e2 studio
Sample Code ZIP 2.02 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code ZIP 2.17 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code ZIP 2.35 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.61 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 4.08 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code ZIP 1.45 MB 日本語 Compiler: CA78K0R IDE: CS+ for CA, CX
Sample Code Log in to Download ZIP 3.21 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.18 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.58 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.87 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 15.69 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.39 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.27 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 1.12 MB 日本語 IDE: CS+
47 items

Videos

MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor

This video introduces the MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V three-phase BLDC/Induction motors. The board comes equipped with protective features including overvoltage and overcurrent detection, inrush current prevention, and bus voltage discharge functionality for power cut-offs.

 

Related Resources

CPU board (MCB-RA6T2)

Communication board (MC-COM)

News & Blog Posts

Robust & Reliable Motor Control for Industrial Domain Blog Post Dec 14, 2023
Energy-Efficient Motor Control for Home Appliances Blog Post Nov 16, 2023
Low Voltage Motor Control with Enhanced Operation Blog Post Sep 4, 2023
Motors are everywhere; drive them efficiently Blog Post Jul 17, 2023
How to Maximize the Lifespan of Electric Motors Blog Post Jun 30, 2023
The New RX26T – Ideal Microcontroller for Motor Control Applications Blog Post Jun 14, 2023
How to Achieve High Efficiency and Miniaturization in Motor Applications Blog Post May 30, 2023
Functional Improvement of RX and FOC Motor Control: Achieving Sensorless FOC Across the Entire Speed Range Blog Post May 10, 2023
New RA6T2 Hybrid 16-bit ADC Improves Efficiency and Accuracy of Motor Control Systems Blog Post Mar 22, 2023
RX Capability for Digital Power Conversion Blog Post Dec 21, 2022
RISC-V-Based ASSP EASY – The Start of a New Development Journey Blog Post Sep 8, 2022
RX72M Offers Effortless Evaluation of Stepper Motor Control with EtherCAT Blog Post Jul 6, 2022
RX66T 48-Pin LFQFP 0.5mm-Pitch is Newly Added to the Lineup, Optimized for Single Motor Control Blog Post Jun 14, 2022
RX72M Wide Range of Motor Control Applications via EtherCAT Communication Blog Post May 23, 2022
Use the Latest Technology in Your Next BLDC Motor Control Design Blog Post Dec 9, 2021
Realizing Energy Saving and System Cost Reduction! Introducing the RX13T Ceiling Fan Solution Blog Post Nov 22, 2021
RX – The Microcontroller You Can Trust! Blog Post Nov 15, 2021
RX13T Sensorless 120-Degree Solution Blog Post Jun 1, 2021
Multiple Industrial Ethernet Communication and Industrial Motor Control All-in-One Solution by RX72M Blog Post Apr 13, 2021
The RX13T 32-Bit MCU QFN Package is Now Available, Contributing to the Miniaturization of Inverter Boards Blog Post Mar 17, 2021