メインコンテンツに移動

概要

説明

The DA2223 RF-to-DC wireless power receiver is optimized for wireless charging applications, such as wearables, fitness trackers, hearables, hearing aids, asset trackers, and other battery-powered electronics, where small implementation size and increased spatial freedom during charging provide advantages over coil-based charging solutions.

The DA2223 features four RF-to-DC receiver paths, allowing connection of 1 to 4 antennas dependent upon desired power and antenna area available. Antennas can be small enough to fit into in-the-ear hearing aids. Multiple antennas can be used to increase received power for devices with increased area, such as remote controls or battery banks. The DA2223 features external RF input matching for improved flexibility and RF-to-DC conversion efficiency. The device's DC outputs are internally clamped to limit the output voltage to within the range of most DC regulators. With a form factor smaller than the DA2210 wireless power receiver, the DA2223 is ideal for use in very small electronic devices, thus offering further flexibility in integration.

Benefits

  • RF/Antenna-based solution
  • Smaller antenna than coil-based designs
  • Improved spatial and orientation freedom
  • Eliminates connectors and charging contacts
  • Enables fully sealed waterproof design

Near Field WattUp System

The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a Smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.

*DA14682 and DA14683 are recommended for new designs.

特長

  • External RF input matching for improved flexibility and RF-to-DC conversion efficiency.
  • The device's DC outputs are internally clamped to limit the output voltage to within the range of most DC regulators.
  • DA2223: WLCSP version of DA2210
    • Smaller form factor (1.69mm x 1.39mm max) when compared with the DA2210 (3mm x 3mm)
    • Less than 0.5mm thin

製品比較

アプリケーション

  • Fitness bands
  • Hearables
  • Hearing aids
  • Bluetooth headsets
  • Bluetooth trackers
  • Smart pens
  • Remote controls
  • Smart glasses

ドキュメント

分類 タイトル 日時
製品概要 PDF 361 KB
製品概要 PDF 338 KB
製品概要 PDF 394 KB
製品概要 PDF 328 KB
製品概要 PDF 680 KB
5件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター