概要
説明
High-Efficiency Wireless Power Amplifier Completes the Near Field WattUp® Wire-Free Charging System
The DA3210 is a high-power, high-efficiency CMOS RF power amplifier that, together with the DA4100 WattUp wireless power transmitter, is designed to provide optimal charging of WattUp receiver devices. It completes the Near Field WattUp transmitter. It features a single-channel RF power amplifier, input and output power detectors that enable closed-loop power control and an integrated temperature sensor. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth trackers, smart pens, and other devices.
Benefits
- RF/Antenna-based solution
- Smaller antenna than coil-based designs
- Improved spatial and orientation freedom
- Eliminates connectors and charging contacts
- Enables fully sealed waterproof design
Near Field WattUp System
The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a Smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.
特長
- High-power, high-efficiency single-channel CMOS RF power amplifier
- Gain adjustable through an SPI compatible serial interface
- Input and output power detectors
- Integrated temperature sensor
- Analog multiplexer
製品比較
アプリケーション
- Fitness bands
- Hearables
- Hearing aids
- Bluetooth headsets
- Bluetooth trackers
- Smart pens
- Remote controls
- Smart glasses
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
製品概要 | PDF 338 KB | |
製品概要 | PDF 394 KB | |
製品概要 | PDF 361 KB | |
製品概要 | PDF 328 KB | |
製品概要 | PDF 680 KB | |
5件
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター