概要
説明
Highly Integrated Wireless Power Transmitter
The DA4100 is a highly integrated system-on-chip WattUp® RF-transmitter IC designed to provide optimal charging of WattUp receiver devices. It forms the core of the Near Field WattUp transmitter system and is designed to charge a range of devices fitted with WattUp receivers. It features the RF transmitter, power management, and integrated DC/DC supply, delivering a complete WattUp transmitter system solution. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth® trackers, smart pens, and other devices.
Benefits
- Ultra-small RF antenna-based solution
- Improved spatial and orientation freedom
- Secure pairing of the transmitter and device-under-charge
- Eliminates connectors and charging contacts
- Enables fully sealed waterproof design
Near Field WattUp System
The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger, and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.
特長
- Integrates most of the functions required to form a complete WattUp transmitter system including an Arm® Cortex®-M0+ processor, RAM, ROM, crystal oscillator, Low Profile Oscillator (LPO), clock divider, Phase-Lock Loop (PLL), RF converter, Variable Gain Amplifier (VGA), Power Detectors (PD), DC/DC, LDOs, I2C, UART, SPI, GPIOs, ADCs, and DACs.
- Embedded secure element for 2-way authentication with 128-bit encryption.
- The device only requires an external crystal and power amplifier and operates directly from a 3.3V power supply.
製品比較
アプリケーション
- Fitness bands
- Hearing aids
- Bluetooth® headsets
- Bluetooth trackers
- Smart pens
- Remote controls
- Smart glasses
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
製品概要 | PDF 328 KB | |
製品概要 | PDF 338 KB | |
製品概要 | PDF 394 KB | |
製品概要 | PDF 361 KB | |
製品概要 | PDF 680 KB | |
5件
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター