メインコンテンツに移動

Proven Scalable Power Solutions for Application Processors

Renesas offers a wide range of highly integrated power management ICs (PMICs) designed to support various advanced application processors and SoCs providing all power management for embedded, industrial, consumer, and automotive infotainment devices. The highly integrated PMIC solutions offer a wide selection of supply domains and include additional features like RTC, ADC, GPIO, and power sequencing control.

SoC Power Solutions

Partner Company Processor Family SoC Power Solutions
Renesas R-Car E2, M2, H2 DA9062/DA9062-A, DA9063/DA9063-A, DA9210/DA9210-A
R-Car E2, M2, H2 DA9062/DA9062-A, DA9063/DA9063-A, DA9210/DA9210-A
R-Car H3, M3, E3, V3 DA9062/DA9062-A, DA9063/DA9063-A, DA9210/DA9210-A, DA9213/DA9213-A, DA9214/DA9214-A, DA9223-A, DA9224-A
Xilinx® Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
Xilinx Artix-7 FPGA and Zynq-7000 SoC
Xilinx Spartan-7 FPGA Family
Xilinx UltraScale+ MPSoC Customized Solution
DA9061/DA9061-A, DA9062/DA9062-A, DA9063/DA9063-A, DA9210/DA9210-A, DA9211, DA9213/DA9213-A, DA9214/DA9214-A, DA9215/DA9215-A
NXP® i.MX 6 DA9053/DA9053-A, DA9061/DA9061-A, DA9063/DA9063-A
i.MX 6Solo™ DA9061/DA9061-A
i.MX 7Solo™ DA9061/DA9061-A, DA9062/DA9062-A
i.MX DualLite™ DA9053/DA9053-A
i.MX 6Q/6Quad™ DA9063/DA9063-A
i.MX 8M Mini™ DA9063/DA9063-A
Telechips® Dolphin+
(TCC8030)
DA9063L-A
Dolphin+ QD
(TCC8059)
DA9131-A, DA9062-A
Dolphin3 E
(TCC8053)
DA9131-A, DA9062-A
Dolphin3 M
(TCC8050)
DA9131-A, DA9062-A
Dolphin3 H
(TCC8060)
DA9131-A, DA9062-A, DA9130-A