メインコンテンツに移動

F2932 / F2933 High-isolation SPDT RF Switches

Operating at 50 to 8000 MHz, the F2932 and F2933 are silicon-based, low-distortion 50-ohm single-pole, double-throw (SPDT) RF switches. The devices offer one of the industry’s highest isolation values combined with low distortion and low insertion loss.

With industry-standard 4x4mm 16-pin QFN packages and drop-in compatible footprints and control, their rich combination of specs make the devices ideal for communications and public safety systems, radar and general purpose switching.

F2932 and F2933 offer similar RF performance, pin out and control, with the F2932 having an additional Enable/Disable feature allowing all RF paths to be put into an off state and disabling the VCTL feature.

For more information about IDT's leading RF portfolio, visit www.idt.com/go/RF.