Overview
Description
On any street, it is common to see electronic bikes (e-bikes) being used as a mode of transportation. Over the past 10 years, manufacturers have steadily produced more than 20 million e-bikes per year. Because of the high demand, there is a need for complete solutions with high reliability and innovative features, such as new battery management solutions for features like control or electronic locks.
This design uses a combination of advanced MCU, power and BMS devices to provide a complete solution for any kind of e-bike.
System Benefits:
- Mature solution support with a motor control algorithm, supports both square and sinewave drivers
- High-accuracy battery charge monitor that improves distance
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Half-Bridge Driver
Recommended Products
MCU
Recommended Products
Li-ion Battery Manager
Recommended Products
PWM Controller
Recommended Products
PWM Controller
Exiting Interactive Block Diagram