Skip to main content

Overview

Description

The RX230 Group of devices leverages an optimal combination of a 32-bit RXv2 CPU core with improved DSP/FPU and low-power consumption technology to realize extreme power efficiency. High-performance digital filtering, floating-point operations, and other processing can be performed even in environments with low current supply capacity. The RX230 Group is optimized for the general market requiring 5V power supply support, external bus, high DSP/FPU operational performance at low power consumption or high sensitivity, high level of noise tolerance capacitive touch sensor function for HMI applications.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
CS+ Partner OS Aware Debugging Plug-in
Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
Plug-in, OS Aware Debugging, Etc. Renesas
e² studio Partner OS Aware Debugging
Standard debugger in e2 studio for supporting task level debugging of real-time OS applications.
Plug-in, OS Aware Debugging, Etc. Renesas
E20 emulator [R0E000200KCT00]
On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
Emulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition]
Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
QE for UART: A Dedicated Tool for UART [Technical Preview Edition]
Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
RX Driver Package
Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Software Package Renesas
RX Family Renesas FreeRTOS
FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
FreeRTOS Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
Simulator for CS+ of RX Family
Simulator for CS+ of RX Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
SD Card Driver for RX Family
SD Card Driver for RX Family (SDHI)
SD Card Renesas
RI600V4 Real-time OS for RX Family
μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
ITRON OS Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
SPI Serial EEPROM Driver
Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
Serial Memory Renesas
External Flash Definition Editor
Utility for downloading data to external flash memory (for emulators)
Other Emulators and Options Renesas
DSP Library for RX Family
Software library that implements numeric operation function used in DSP with general purpose MCU
DSP / FFT Renesas
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
FAT File System [M3S-TFAT-Tiny] for the RX Family
FAT file system for RX Family
File System Renesas
RI600PX Real-time OS for RX Family
μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
ITRON OS Renesas
Data Flash Driver
Block type Device Drivers for data flash embedded microcontrollers
On-chip Flash Memory Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family
Sound playback system for RX Family
Sound / Voice Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
QE for USB: A Dedicated Tool for USB [Technical Preview Edition]
Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
RX Smart Configurator
RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
Security Key Management Tool
Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Simulator for e² studio of RX Family
Simulator for e² studio of RX Family [Support IDE : e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
Simulator Renesas
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
Reality AI Utilities
Plug-in module for Renesas e² studio
Solution Toolkit Renesas
I²C Serial EEPROM Driver
Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
Serial Memory Renesas
Firmware Update module
By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
Security / Crypto Renesas
JPEG Encode/Decode Library All-Software JPEG Software Library
All-Software JPEG Software Library that comprises the JPEG Decoder and the JPEG Encoder
Imaging Renesas
40 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 9.40 MB
PCB Design Files Log in to Download ZIP 474 KB 日本語
Software & Tools - Other Log in to Download ZIP 952 KB 日本語
Software & Tools - Other Log in to Download ZIP 589 KB 日本語
Software & Tools - Other Log in to Download ZIP 2.18 MB 日本語
5 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

FFT Demo Using RX Family DSP Library

Directly input analog signal to RX231 and perform FFT in real time.

News & Blog Posts

Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide! Blog Post Apr 6, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding Blog Post Mar 20, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU Blog Post Mar 3, 2023
RX Family Software – The Past and the Future - #6 Blog Post Jan 23, 2023
Introducing Waterproof Capacitance Solution for Self-Capacitive Touch Keys in Wet Area Blog Post Dec 5, 2022
Infusion Level Monitor Using Capacitive Touch Sensing Blog Post Sep 16, 2022
RX Family Software – The Past and the Future - #5 Blog Post Sep 1, 2022
Target Board for RX Family: where your creativity comes to life Blog Post Jul 22, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family! Blog Post Jun 17, 2022
Design Guide for RX MCU Board Wiring Pattern Blog Post Apr 19, 2022
RX Family Software – The Past and the Future - #3 Blog Post Apr 5, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version Blog Post Mar 15, 2022
Supporting a Smooth Start of Your Development with RX by Video! Blog Post Mar 4, 2022
RX Family Software – The Past and the Future - #1 Blog Post Feb 1, 2022
To Seamlessly Switch to a 32-Bit RX Family MCU Blog Post Dec 6, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology Blog Post Oct 15, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup Blog Post Oct 6, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE) Blog Post Sep 21, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation Blog Post Aug 4, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program! Blog Post Aug 2, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support! Blog Post Jul 13, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio. Blog Post Jul 2, 2021
Time flies in a flash of light! Renesas RXv2 Core has exceeded a CoreMark of 5.0. How does it achieve this result? Blog Post Apr 27, 2021
Rinnai’s Good Design Award - Winning Domino-Type Gas Built-in Stove Uses the RX 32-Bit MCU Touch Technology Blog Post Dec 9, 2020
Meeting the Needs of the New Normal with the RX HMI Solutions Blog Post Nov 29, 2020