Processing table
Subcategory |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
型名 | |||||
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Rad Hard Multiplexers | SBDIP | 28 | 35.6 x 15.1 x 2.41 | |
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Rad Hard Multiplexers | SBDIP | 28 | 35.6 x 15.1 x 2.41 | |
Single 8/Differential 4 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Rad Hard Multiplexers | SBDIP | 16 | 20.3 x 7.5 x 2.41 | |
High Speed, Low Power Output Limiting, Closed-Loop-Buffer Amplifier | Rad Hard Buffers | SBDIP | 8 | 9.9 x 7.5 x 2.41 | |
Current Feedback Amp W/VIO Adjust | Rad Hard Op Amps | CFP, DIE, SBDIP | 8, 14 | 9.5 x 6.3 x 0.00, 9.9 x 7.5 x 2.41 | |
Video Op-Amp With Output Disable | Rad Hard Op Amps | SBDIP | 8 | 9.9 x 7.5 x 2.41 | |
Radiation Hardened Adjustable Positive Voltage Regulator | Rad Hard Linear Regulators | CAN, CLCC | 3 | 0.0 x 9.1 x 0.00, 10.2 x 7.5 x 2.97, 16.6 x 10.5 x 3.05 | |
Radiation Hardened Adjustable Positive Voltage Regulator | Rad Hard Linear Regulators | CAN, CLCC, DIE | 3 | 0.0 x 9.1 x 0.00, 10.2 x 7.5 x 2.97, 16.6 x 10.5 x 3.05 | |
Radiation Hardened Quad Voltage Comparator | Rad Hard Comparators | CFP, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened Quad Voltage Comparator | Rad Hard Comparators | CFP, DIE, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened High-speed, Dual Output PWM | Rad Hard Switching Controllers | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened High-speed, Dual Output PWM | Rad Hard Switching Controllers | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Rad Hard Multiplexers | CFP, SBDIP | 28 | 18.3 x 12.7 x 0.00, 35.6 x 15.1 x 2.41 | |
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Rad Hard Multiplexers | CFP, DIE, SBDIP | 28 | 15 x 36 x 5.89, 18.3 x 12.7 x 0.00, 35.6 x 15.1 x 2.41 | |
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Rad Hard Multiplexers | CFP, DIE, SBDIP | 28 | 18.3 x 12.7 x 0.00, 35.6 x 15.1 x 2.41 | |
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Rad Hard Multiplexers | CFP, SBDIP | 28 | 18.3 x 12.7 x 0.00, 35.6 x 15.1 x 2.41 | |
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch | Rad Hard Switches | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch | Rad Hard Switches | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Fast Sample and Hold | Rad Hard Sample and Hold | SBDIP | 14 | 19.0 x 7.4 x 2.41 | |
Radiation Hardened Quad Differential Line Driver | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Driver | Rad Hard Interface | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Quad, 5.0V Differential Line Driver, CMOS Enable Class T Datasheet | Rad Hard Interface | CFP, SBDIP | 16 | 7 x 10 x 2.92, 7 x 20 x 5.08 | |
Radiation Hardened Quad Differential Line Receiver | Rad Hard Interface | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Receiver | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Quad Differential Line Receiver | Rad Hard Interface | CFP, SBDIP | 16 | 7 x 10 x 2.92, 7 x 20 x 5.08 | |
Radiation Hardened 3.3V Quad Differential Line Drivers | Rad Hard Interface | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened 3.3V Quad Differential Line Drivers | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened 3.3V Quad Differential Line Receiver | Rad Hard Interface | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened 3.3V Quad Differential Line Receiver | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Drivers | Rad Hard Interface | CFP, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Drivers | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 7 x 10 x 2.92, 7 x 20 x 5.08, 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Receivers | Rad Hard Interface | CFP, DIE, SBDIP | 16 | 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened Quad Differential Line Receivers | Rad Hard Interface | CFP, SBDIP | 16 | 7 x 10 x 2.92, 7 x 20 x 5.08, 10.4 x 6.9 x 0.00, 20.3 x 7.5 x 2.41 | |
Radiation Hardened BiCMOS Dual DPST Analog Switch | Rad Hard Switches | CFP, DIE | 14 | 9.9 x 6.6 x 0.00 | |
Radiation Hardened CMOS Dual SPDT Analog Switch | Rad Hard Switches | CFP, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened CMOS Dual SPDT Analog Switch | Rad Hard Switches | CFP, DIE, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened CMOS Dual SPDT Analog Switch | Rad Hard Switches | CFP, DIE, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened CMOS Dual SPDT Analog Switch | Rad Hard Switches | CFP, SBDIP | 14 | 9.9 x 6.6 x 0.00, 17.8 x 7.5 x 2.41 | |
Radiation Hardened BiCMOS Dual SPDT Analog Switch | Rad Hard Switches | CFP, DIE | 14 | 9.9 x 6.6 x 0.00 | |
Radiation Hardened Programmable Low Power Op Amps | Rad Hard Op Amps | CAN, CFP, DIE | 8, 10 | 0.0 x 9.1 x 0.00, 6.5 x 6.5 x 0.00 | |
Radiation Hardened Programmable Low Power Op Amps | Rad Hard Op Amps | CAN, CFP | 8, 10 | 0.0 x 9.1 x 0.00, 6.5 x 6.5 x 0.00 | |
Radiation Hardened Full Bridge N-Channel FET Driver | Rad Hard MOSFET Drivers | CFP | 20 | 0.0 x 0.0 x 0.00, 12.7 x 7.5 x 0.00 | |
Radiation Hardened Dual, Inverting Power MOSFET Drivers | Rad Hard MOSFET Drivers | CFP | 16 | 10.4 x 6.9 x 0.00 | |
Radiation Hardened, Dual, Inverting Power MOSFET Driver | Rad Hard MOSFET Drivers | CFP | 16 | 10.4 x 6.9 x 0.00 | |
Radiation Hardened Dual, Inverting Power MOSFET Driver | Rad Hard MOSFET Drivers | CFP | 16 | 10.4 x 6.9 x 0.00 | |
Radiation Hardened, Dual, Inverting Power MOSFET Driver | Rad Hard MOSFET Drivers | CFP, DIE | 16 | 10.4 x 6.9 x 0.00 | |
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Rad Hard MOSFET Drivers | CFP | 16 | 10.4 x 6.9 x 0.00 | |
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Rad Hard MOSFET Drivers | CFP, DIE | 16 | 10.4 x 6.9 x 0.00 | |
Dual, Noninverting Power MOSFET Radiation Hardened Drivers | Rad Hard MOSFET Drivers | CFP | 16 | 10.4 x 6.9 x 0.00 | |
Dual, Noninverting Power MOSFET Radiation Hardened Drivers | Rad Hard MOSFET Drivers | CFP, DIE | 16 | 10.4 x 6.9 x 0.00 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product