Processing table
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
耐放射線性40V電流検出アンプ | TSSOP | 14 | 5.0 x 4.4 x 0.90 | |||
Ultra-Low Noise, 2.5V Precision Voltage Reference | Rad Tolerant Voltage References | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
Ultra Low Noise, 5V Precision Voltage Reference | Rad Tolerant Voltage References | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | |
Radiation Tolerant 5V 16-Channel Analog Multiplexer | Rad Tolerant Multiplexers | TQFP | 32 | 0.0 x 0.0 x 0.00 | ||
Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-power Operational Amplifier | Rad Tolerant Op Amps | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
19MHz 40V Quad Rail-to-Rail Input-Output, Low-power Operational Amplifiers | Rad Tolerant Op Amps | -55 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | |
Radiation Tolerant 6GHz SPDT RF Switch | Rad Tolerant RF Switches | -55 to +125°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | |
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 | |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Listen Mode, Split Termination Output | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 | |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Low Power Shutdown, Split Termination Output | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product