Overview
Description
Power Line Communication (PLC) is a rapidly growing market. Utilizing Renesas’ third generation of market-leading powerline communication modem solutions, this winning combination illustrates how PLC can be used in an IoT application. In this design, the RL78/I1C MCU is utilized to measure the voltage/current/phase of the AC power line. That data is then transmitted over PLC via the RL78/G13 to the CPX3 modem SoC. These devices are powered by the ISL85415 step-down regulator and a Renesas photocoupler is also utilized to detect zero-crossings and to protect the CPX3 from potential voltage spikes.
System Benefits:
- Can be used for any PLC protocol standard, such as PRIME 1.3.6/1.4 and G3
- Low-power design delivers high efficiency in a small space
- RL78/I1C is designed specifically for the needs of the smart electricity meter market
- PS2561F-1 photocoupler provides 5000Vrms isolation voltage and high-speed switching
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
CPX3
Recommended Products
Photocoupler
Recommended Products
Buck Regulator
Recommended Products
MCU
Recommended Products
MCU
Exiting Interactive Block Diagram