Radiation Tolerant Precision SAR ADC Evaluation Platform
The radiation hardened precision SAR ADC evaluation system enables the evaluation of the Renesas portfolio of low-power, high-performance Successive Approximate...
The ISL73141SEH is a radiation hardened, high-precision, 14-bit, 1MSPS SAR analog-to-digital converter (ADC) that features an SNR of 82.1dBFS and dissipates only 60mW when operating from a 5V supply. With a 3.3V supply, the ISL73141SEH operates at 750KSPS with a power consumption of 28mW.
The product features 1MSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73141SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin.
The ISL73141SEH provides a separate power-down pin that reduces power dissipation to <50µW. The analog input signal range is determined by an external reference.
The ISL73141SEH operates across the military temperature range from -55 °C to +125 °C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.
The radiation hardened precision SAR ADC evaluation system enables the evaluation of the Renesas portfolio of low-power, high-performance Successive Approximate...
The ISL73141SEHFNEV1Z board evaluates the operation of the Renesas ISL73141SEH radiation hardened 14-Bit 1000ksps/750kps SAR ADC. This evaluation board is intended to...
The ISL73141SEHF7EV1Z board evaluates the operation of the Renesas ISL73141SEH radiation hardened 14-Bit 1000ksps/750kps SAR ADC. This evaluation board is intended to...
The ISL73141VMREFEVKIT1Z evaluation kit and iRADNavigator software GUI are used to demonstrate the ISL73141SEH 14-bit SAR ADC in a voltage monitoring application.
The...
The ISL73141TSREFEVKIT1Z evaluation kit and iRADNavigator software GUI are used to demonstrate the ISL73141SEH radiation hardened 14-bit 1000ksps SAR ADC in a...
The ISL73141BMREFEVKIT1Z evaluation kit demonstrates the ISL73141SEH 14-bit SAR ADC in an 8-cell battery voltage monitoring application. Monitoring of the lithium...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Introducing the 14-Bit, 1-MSPS successive-approximation-register (SAR) analog-to-digital converter (ADC) for radiation-hardened space applications.
New Rad Hard ADC Provides Precision and Robustness for Space Applications | Blog Post | Feb 25, 2021 |