Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LZX | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LZY | L48.6X6B | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm |
LZZ | L32.4X4A | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm |
M1A | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
M1B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
M1C | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.04mm | 0.03mm |
M2A | M16.173 | TSSOP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
M2B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
M2C | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
M2D | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
M2E | M8.118C | MSOP-EP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
M2F | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
M2G | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
M2H | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 1.27mm | |
M2J | M8.173 | TSSOP | 8 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
M2K | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
M2L | M8.173 | TSSOP | 8 | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm | |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
M2N | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
M2O | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
M2P | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
M2Q | M10.118 | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm | |
MAA | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 1.27mm |
MAB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 1.27mm |
MAC | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAD | M7.15A | SOICN | 7 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MAE | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAF | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAG | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAH | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MAJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MAK | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAL | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
MAM | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAN | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAO | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MAP | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAQ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MAR | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MAS | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAT | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAU | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAV | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAW | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAX | M8.15E | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.45mm | 1.27mm |
MAY | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAZ | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MBA | M8.15H | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.40mm | 1.27mm |
MBB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |