Renesas Solution Starter Kit for RX23E-A
Using the evaluation board (RSSK RX23E-A) equipped with RX23E-A and peripheral circuits for sensor measurement, and software that can be downloaded from the web, you...
The RX23E-A group microcontrollers are equipped with an analog front-end that can measure temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision sensing, test and measurement equipment. The CPU is equipped with an RXv2 core that excels in DSP/FPU operations, enabling high-accuracy measurement, control and communication with a single chip.
Analog Front End Features
MCU Features
Software title
|
Software type
|
Company
|
---|---|---|
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition] Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
QE for UART: A Dedicated Tool for UART [Technical Preview Edition] Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
I²C Serial EEPROM Driver Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
Firmware Update module By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
|
Security / Crypto | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
JPEG Encode/Decode Software Library for RX Family JPEG Encode/Decode Software Library that comprises the JPEG Decoder and the JPEG Encoder
|
Imaging | Renesas |
27 items
|
Using the evaluation board (RSSK RX23E-A) equipped with RX23E-A and peripheral circuits for sensor measurement, and software that can be downloaded from the web, you...
This is a reference design of a thermoelectric Peltier controller using an high-precision AFE-mounted MCU, RX23E-A. It is capable of realizing measurement, calculation...
This is a reference design of a digital load cell using MCU with high-precision AFE, RX23E-A. Using the RX23E-A makes an external dedicated AFE unnecessary, thereby...
This is a reference design of a system that incorporates 4 pieces of RX23E-A with channel-to-channel isolation and measures temperature and voltage synchronously. This...
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: