メインコンテンツに移動

概要

説明

Renesas' Zero Static Power Asynchronous State Machine (ASM) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46880. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

特長

  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD 
    • 2.5V (±8%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Twelve Combination Function Macrocells
      • One Selectable DFF/Latch or 2-bit LUT
      • Four Selectable DFF/Latches or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Four Selectable 8-bit CNT/DLYs or 3-bit LUTs
      • One Selectable 16-bit CNT/DLY or 4-bit LUT
    • Asynchronous State Machine
      • Twelve States
      • Four Dynamic Memory (DM) Macrocells
      • f(1) Computation Macrocell with Dedicated ACMP
    • Serial Communications
      • I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Crystal Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

製品比較

アプリケーション

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
Go Configureソフトウェアハブ
Go Configure Software Hubは、GreenPAK構成可能なミックスド・シグナル・マトリクスやForgeFPGA™デバイスなど、さまざまな製品の開発サポートを提供します。
Software Package ルネサス
1件

ボード&キット

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。カスタムプログラムユーティリティをお試しください。

製品選択

適用されたフィルター

ビデオ&トレーニング

LED Indicators Demonstration Based on GreenPAK™ SLG46880

This video demonstrates a dynamic LED indicator design using the GreenPAK™ SLG46880, ideal for smart devices. It has several modes: Standby (idle) mode, Listening mode, Thinking mode, Responding mode, Meeting mode, and an indication of on/off mics of the device. Mode switching is implemented by I2C commands by overwriting only one register.