DA16200 Ultra-Low Power Wi-Fi Modules Development Kit
The DA16200 development kit is the most ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.
If you are...
DA16200 modules are the perfect complement to the DA16200 ultra-low power Wi-Fi SoC. They deliver the same long battery life and low power consumption but in a convenient form factor. The modules are complete with all required components and are regulatory certified by the FCC, IC, CE and other regulatory bodies.
The fully integrated module consists of the DA16200 SoC, 4MB flash memory, RF components including crystal oscillator, RF lumped filter, and either a chip antenna or a connector for an external antenna.
The module has 37 pins including GPIOs, JTAG, RTC control, UART, power input, and the 32.768kHz crystal.
13.8mm x 22.1mm x 3.3mm
DA16200MOD-AAC4WA32
13.8mm x 22.1mm x 3.3mm
DA16200MOD-AAE4WA32
Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.
Software title
|
Software type
|
会社名
|
---|---|---|
DA16200 Wi-Fi AT Command Set Simple and fast Wi-Fi implementation using a comprehensive suite of AT-Commands for the DA16200 Wi-Fi and DA16600 Wi-Fi/Bluetooth LE combo products.
|
IDE and Coding Tool | ルネサス |
1件
|
The DA16200 development kit is the most ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.
If you are...
低消費電力Wi-Fi開発キット「DA16200」はIoT開発を加速させることができ、VirtualZero™ベースのDA16200開発キットは、IoTアプリケーションの開発を簡単かつ迅速に行うことができます。
バッテリ駆動のIoTアプリケーションを開発する場合、DA16200 Wi-Fi開発キットを使用すれば...
US159-DA16200EVZ超低消費電力Wi-Fi Pmod™モジュールは、Pmod拡張機能を搭載した評価キットやマイクロコントローラボードにWi-Fi機能を追加することが可能です。 このボードでは、オンボードWi-Fiモジュール用に標準のPmod™ タイプ3A(拡張UART)接続が提供されています...
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power Wi-Fi system-on-chip (SoC) from Renesas that allows users to develop Wi-Fi and IoT...
SparkFun has teamed up with Arm and Renesas to provide you with this Qwiic WiFi Shield based around the DA16200 module. The DA16200 is a fully integrated Wi-Fi module...
The SparkFun MicroMod DA16200 Function Board adds a fully integrated Wi-Fi module with a 40MHz crystal oscillator, 32.768KHz RTC, Lumped RF filter, 4MB flash memory,...
このリファレンス・デザインは、Bluetooth® Low Energy(LE)、Wi-Fi、LTE+GPS などのさまざまなワイヤレスモジュールを統合し、コネクテッドビークル向けの強力なソリューションを提供します。 自動車業界がコネクティビティの向上に向けて進化する中、このテレマティクスユニットは...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
適用されたフィルター
Source: Arm
DA16200MOD-DEVKT is now AWS qualified | ブログ | 2023年2月13日 |
ルネサス初、Matterプロトコル対応のソフトウェア開発キットを発表 | ニュース | 2023年1月5日 |