Skip to main content
View
View

In response to growing threats to IoT devices, RX 32-bit microcontrollers (MCUs) provide security solutions that will protect against threats throughout the lifecycle of IoT devices, from autonomous security and the design phase to end-of-life.


Autonomous security for IoT endpoint devices is provided by Renesas' proprietary hardware security IP (Trusted Secure IP)

IoT devices that are located in a network environment are constantly exposed to a variety of threats. However, if the IoT endpoint device itself is secure, it can protect itself from threats and prevent malicious and unauthorized behavior, even in an unsafe network environment. RX has strong security technology using Renesas' proprietary Hardware Security IP and provides autonomous security for IoT endpoint devices.

RX Feature Protection


RX Security Solutions

Hardware: RX Microcontroller with Hardware Security IP to Protect Against Threats

RX is equipped with Trusted Secure IP, which cannot be accessed externally. Key data and the cryptographic engine in Trusted Secure IP are strongly protected. Also, it combines area protection features and RX-specific features to protect authentication programs from tampering threats. With this, you can build a system with Root of Trust that provides self-sustaining security and provides easy and robust protection from a variety of threats.

Image
Merits of Embedded Trusted Secure IP

Microcontrollers with Trusted Secure IP

On-board IP Function ComparisonTrusted Secure IP-LiteTrusted Secure IP
Supported RX MCURX200RX231
RX23W
RX26T
RX600RX66TRX651
RX65N
RX671
RX66N
RX700RX72TRX72N
RX72M
Basic FunctionsCommon Key EncryptionAES (128/256): ECB / CBC / CTR / GCM / CCMAES (128/256): ECB / CBC / CTR / GCM / CCM
TDES (56/56x2/56x3): ECB/CBC
Public Key EncryptionRSA (1024/2048):
Encryption/Decryption
Signature generation/Signature verification
Key generation (1024/2048)
ECC (p-192/224/256):
Encryption/Decryption
Signature generation/Signature verification
Key generation (192/224/256)
HashSHA-1, SHA-256, MD5
Message AuthenticationCMAC (AES), GMACCMAC (AES), GMAC, HMAC
Random Number GeneratorRandom number generator (SP800-90 compliant)Random number generator (SP800-90 compliant)
Key Update FunctionAES key updateKey update for AES, TDES, RSA, ECC, HMAC key update
SSL/TLS Integration FunctionSSL/TLS support function (TLS1.2, TLS1.3 compliant)

Software

We provide you with the drivers that make Trusted Secure IP work, as well as secure update and secure boot sample programs to use the RX-specific features so you can deploy security quickly and easily.

Software ComponentsDescription
Trusted Secure IP DriverWrite keys and firmware to a dedicated driver that runs Trusted Secure IP for the microcontroller
Secure UpdatingA sample program that provides tamper detection/prevention by authentication when updating a program
(Included in Trusted Secure IP driver package)
Secure BootA sample program that prevents hijacking by detecting tampering during program execution (stops execution)
(Included in Trusted Secure IP driver package)

Securely Encrypt Your Keys with Our "Key Wrap Service"

Securely encrypt keys on the dedicated Renesas webpage

rx key wrap service

  • Keys are delivered using secure Pretty Good Privacy (PGP)*
  • Instantly generate and provide encrypted keys with auto attendants
  • This is immediately available after initial user registration

*Pretty Good Privacy (PGP): Public-key cryptography based cryptographic software used to encrypt files and emails

To request this service, contact your Renesas sales representative or through a technical inquiry.

Evaluation Kits: Trusted Secure IP Ready Evaluation Kits

Renesas offers evaluation kits that allow you to evaluate robust security immediately, contributing to reducing the turn-around time (TAT) for development of security-enabled devices. An NDA is not required for the manual and driver for Trusted Secure IP.

Trusted Secure IP Ready Evaluation Kits

 Renesas Starter KitsEnvision KitEvaluation KitCloud Kit
Supported MCURX231
RX66T
RX72T
RX65N
RX671
RX72N
RX72M
RX72NRX671RX65N
FeaturesRenesas evaluation kits that enable you to evaluate the full functionality of the MCUIdeal for evaluation of HMI and security functions. Built-in debugger.Evaluation kit that enables you to evaluate a combination of MCU features and common ecosystem add-ons.An evaluation kit that enables cloud connectivity. TLS evaluation using TSIP is possible.

There are various threats during the lifecycle of a user's product. You need not only security features for the device, but also secure operations throughout the lifecycle to respond to these threats. This way of thinking is called Device Lifecycle Management (DLM). RX security solutions support DLM and also make robust and advanced security management from the product lifecycle operation aspect possible.

Device Lifecycle Management


Provides secure supply chain solution

 

Integrated management of the entire Device Lifecycle Management

Provides Trusted Secure IP enabled SSL/TLS

Enables differentiated software security features on the RX100 MCU Series


General-Purpose MCUs that Comply with International Security Standards

RX microcontrollers with Trusted Secure IP are robust and reliable general purpose microcontrollers with NIST*2 FIPS*3 140-2 Level 3 CMVP certification applicable to HSM*1 and IC cards. Also, each of the cryptographic algorithms in the Trusted Secure IP is CAVP certified, so they can be used with confidence.

*1. HSM: Hardware Security Module
*2. NIST: National Institute of Standards and Technology
*3. FIPS: Federal Information Processing Standards

1) CMVP: Cryptographic Module Validation Program

A program that verifies that the FIPS 140-2 requirements are met

CMVP Certification with RX65N (2MB Devices)

Certificate #3849
Module NameRX65N-2MB Security Management Module
StandardFIPS 140-2
Overall Level3
Module TypeHardware
EmbodimentSingle Chip

2) CAVP: Cryptographic Algorithm Validation Program

A program that verifies that the algorithms approved for FIPS 140 are implemented correctly

CAVP Certified Cryptographic Functions (Cryptography in Trusted Secure IP)

Cryptographic AlgorithmValidation NumberOperating Environment
AESA988TSIP
RSAA988TSIP
ECDSAA988TSIP
KAS (ECDH)A988TSIP
SHSA988TSIP
HMACA988TSIP
DRBGA988TSIP
AESA987TSIP-Lite
DRBGA987TSIP-Lite
Type Title Date
Brochure PDF 542 KB 日本語
1 item
RX Family Secure Firmware Update
Read More